SKF Vibracon type approval from Classification Societies
Description | Type of file | |
American Bureau of Shipping (ABS) | ||
- | Vibracon original | |
- | Vibracon low profile | |
Bureau Veritas (BV) | ||
- | Vibracon original | |
- | Vibracon low profile | |
China Classification Society (CCS) | ||
- | Vibracon original and low profile | |
Det Norske Veritas – Germanischer Lloyd (DNV-GL) | ||
- | Vibracon original and low profile | |
Lloyd’s Register or Shipping (LR) | ||
- | Vibracon original | |
- | Vibracon low profile | |
RINA | ||
- | Vibracon original | |
- | Vibracon low profil |
CAD downloads
Displayed below are the available drawings in .STEP (3D) and .DWG/DXF (2D) file format.
Right mouse click and choose "Save target as..." on the individual file links to download the drawings in ZIP format to your hard disk. After unzipping the files you can import them into your CAD project.
The drawings consist of two blocks, called upper and lower. After insertion, move both blocks by their insertion point to the desired position.
Right mouse click and choose "Save target as..." on the individual file links to download the drawings in ZIP format to your hard disk. After unzipping the files you can import them into your CAD project.
The drawings consist of two blocks, called upper and lower. After insertion, move both blocks by their insertion point to the desired position.
Description | Type of file | ||
Note: the files are zipped (ZIP)
Please unzip after download | STEP
(3D) | DWG / DXF
(2D) |
|
SKF Vibracon - Original | SM 12 Vibracon assembly | STP | DWG |
SM 16 Vibracon assembly | STP | DWG | |
SM 20 Vibracon assembly | STP | DWG | |
SM 24 Vibracon assembly | STP | DWG | |
SM 30 Vibracon assembly | STP | DWG | |
SM 36 Vibracon assembly | STP | DWG | |
SM 42 Vibracon assembly | STP | DWG | |
SM 48 Vibracon assembly | STP | DWG | |
SM 56 Vibracon assembly | STP | DWG | |
SM 64 Vibracon assembly | STP | DWG | |
SKF Vibracon - Low profile | SM 16 LP Vibracon Low Profile assembly | STP | DWG |
SM 20 LP Vibracon Low Profile assembly | STP | DWG | |
SM 24 LP Vibracon Low Profile assembly | STP | DWG | |
SM 30 LP Vibracon Low Profile assembly | STP | DWG | |
SM 36 LP Vibracon Low Profile assembly | STP | DWG | |
SM 42 LP Vibracon Low Profile assembly | STP | DWG | |
Spherical washers | SMSW 12 Spherical washer assembly | STP | DXF |
SMSW 16 Spherical washer assembly | STP | DXF | |
SMSW 20 Spherical washer assembly | STP | DXF | |
SMSW 24 Spherical washer assembly | STP | DXF | |
SMSW 27 Spherical washer assembly | STP | DXF | |
SMSW 30 Spherical washer assembly | STP | DXF | |
SMSW 36 Spherical washer assembly | STP | DXF | |
SMSW 42 Spherical washer assembly | STP | DXF | |
SMSW 48 Spherical washer assembly | STP | DXF | |
SMSW 56 Spherical washer assembly | STP | DXF | |
SMSW 64 Spherical washer assembly | STP | DXF | |
Spherical washers - Low profile | SMSW 16 LP Spherical washer Low profile assembly | STP | DXF |
SMSW 20 LP Spherical washer Low profile assembly | STP | DXF | |
SMSW 24 LP Spherical washer Low profile assembly | STP | DXF | |
SMSW 27 LP Spherical washer Low profile assembly | STP | DXF | |
SMSW 30 LP Spherical washer Low profile assembly | STP | DXF | |
SMSW 36 LP Spherical washer Low profile assembly | STP | DXF | |
SMSW 42 LP Spherical washer Low profile assembly | STP | DXF |