Aluminium heating rings

For regular dismounting of cylindrical roller bearings

The aluminium heating rings are designed for dismounting inner rings of cylindrical roller bearings. They are available for all bearing sizes of the NU, NJ and NUP series, these are bearings without flanges or with only one flange on the inner ring.
  • Simple and easy-to-use
  • Avoids shaft and bearing inner ring damage

The rings are available for the following bearing designations.

Bearing/ring designationTMBR designation
NU 206 E...TMBR NU206EC
NU 209 E...
TMBR NU209E
NU 210 E...
TMBR NU210EC
NU 212TMBR NU212
NU 213TMBR NU213
NU 213 E...TMBR NU213E
NU 214
TMBR NU214
NU 214 E...
TMBR NU214EC
NU 215 & NU 215 E...TMBR NU215
NUP 215TMBR NUP215
NU 216 & NU 216 E...
TMBR NU216EC
NU 217 E...TMBR NU217EC
NU 217TMBR NU217
NJ 218 & NJ 218 E...
TMBR NJ218E
NU 218 & NU 218 E...
TMBR NU218
NU 219 E
TMBR NU219E
NU 222TMBR NU222
NU 226 E...
TMBR NU226EC
NU 236 E...TMBR NU236E
NU 238 E...
TMBR NU238EC
NU 310
TMBR NU310
NU 311TMBR NU311
NU 312TMBR NU312
NU 312 E...TMBR NU312EC
NU 313TMBR NU313
NU 313 E...TMBR NU313EC
NU 314TMBR NU314
NU 315 
TMBR NU315
NU 316TMBR NU316
NU 316 E...
TMBR NU316E
NU 317TMBR NU317
NU 318 E...TMBR NU318E
NU 319TMBR NU319
NU 320 E...TMBR NU320EC
NU 322 & NU 322 E...
TMBR NU322
NU 324
TMBR NU324
NU 2212 E...
TMBR NU2212EC
NU 2213 E...
TMBR NU2213E
NU 2214 E...
TMBR NU2214E
NU 2224 & NU 2224 E...
TMBR NU2224E
NJ 2318 E...
TMBR NJ2318E
NU 1011 & NU 1011 E...
TMBR NU1011EC
NU 1018 M
TMBR NU1018
NU 1034
TMBR NU1034
NU 1036 ML
TMBR NU1036
313822TMBR 313822
NJ 120x240 TN/VA820
NJP 120x240 TN/VA820
TMBR 120x240
NJ 130x240 TN_VA820
NJP 130x240 TN_VA820
TMBR NJ130x240
Technical data
Material
aluminium
Maximum temperature
300 °C (572 °F)
SKF logo