Oil injection sets

300 and 400 MPa (43 500 and 58 000 psi)

SKF Oil injection sets THKi 300 and 400 series
The SKF THKI series is used for the mounting and dismounting of pressure joints of all sizes and applications such as rolling bearings, couplings, gears, flywheels and railway wheels. The set consists of a stand-mounted oil injector complete with a high pressure pipe, pressure gauge and a range of connection nipples.
  • Designed to be especially suitable for workshop use.
  • When the pressure is released, the unused oil is automatically returned to the reservoir, minimizing the risk of oil leakage to the environment.
  • Oil container capacity 200 cm³ (12.2 in.³).
  • Can be used for applications requiring a maximum pressure of up to 400 MPa (58 000 psi).
Ordering details
Designation
Description
THKI 300Oil injector 300 MPa (43 500 psi), high pressure pipe, pressure gauge, connection nipples, mounting fluid
THKI 400Oil injector 400 MPa (58 000 psi), high pressure pipe, pressure gauge, connection nipples, mounting fluid
Contents list
Designation
THKI 300
THKI 400
Pressure gauge
1077589
1077589/2
High pressure pipe
227957 A/400MPa227957 A/400MPa
Connection nipple
1014357 A
-
Connection nipple
1016402 E
1016402 E
Connection nipple
228027 E
228027 E
Mounting fluid
LHMF 300/1
LHMF 300/1
Carrying case
728245/3 A
728245/3 A
  
SKF logo