Adapter block

The adapter block 226402 consists of a cast steel block to which a pressure gauge and high pressure pipe can be connected. It comes with a floor support and a 90 degree connection nipple for the oil reservoir.
 
  • Technical data
    Technical data
    Designation
    226402
    Maximum pressure
    400 MPa (58 000 psi)
    Pressure gauge connection
    G1/2
    Pressure pipe connection
    G3/4
    Length of floor support
    570 mm (22.4 in.)
    Weight
    2,55 kg (5.6 lb)
  • Spare parts

Related documents

SKF logo