OK Coupling mounting and dismounting kits

TMHK 35

OK Coupling mounting and dismounting kit TMHK 35
Suitable for coupling size OKC 45-OKC 90

Contents
1 x 226400 E Injector with spares
1 x 226402 Adapter block
1 x 228027 E Nipple
1 x 227958 A/400MP Pressure pipe (for OKC 80 and 90)
1 x 728017 A/2000 High pressure pipe (for OKC 45-75)
Tools and storage case
 
Weight 12 kg (26.5 lb)
 
 

TMHK 36

OK Coupling mounting and dismounting kit TMHK 36
Suitable for coupling size OKC 100-OKC 170, OKCS 178 -OKCS 360

Contents
1 x 226400 E Injector with spares
1 x TMJL 50 Hydraulic pump
Tools and storage case

Weight 19 kg (41.8 lb)
 
 

TMHK 37

OK Coupling mounting and dismounting kit TMHK 37
OK Coupling mounting and dismounting kit TMHK 37
Suitable for coupling size OKC 180-OKC 250, OKF 100-OKF 300

Contents
2 x 226400 E Injector with spares
1 x 226402 * Adapter block
1 x 227957 A/400MP * High pressure pipe
1 x 228027 E * Connection nipple
1 x TMJL 50 Hydraulic pump
Tools and storage case
* = for use with OKF couplings

Weight 28,1 kg (61.8 lb)
 
 

TMHK 38

OK Coupling mounting and dismounting kit TMHK 38
OK Coupling mounting and dismounting kit TMHK 38
Suitable for coupling size OKC 180-OKC 490, OKF 300-OKF 700

Contents
1 x THAP 030E/SK1 Air-driven pump set
1 x 729147A Return hose
2 x 226400 E Injector with spares
Tools and storage case

Weight 36 kg (79.5 lb)

Note: Shipboard or infrequent use
 
 

TMHK 38S

OK Coupling mounting and dismounting kit TMHK 38S
OK Coupling mounting and dismounting kit TMHK 38S
Suitable for coupling size OKC 180-OKC 490, OKF 300-OKF 700

Contents
1 x THAP 030E/SK1 Air-driven pump set
1 x 729147A Return hose
1 x THAP 300E Air-driven injector
1 x 226400 E Injector with spares

Weight 81,7 kg (180 lb)

Note: Shipyard or frequent use
 
 

TMHK 39

OK Coupling mounting and dismounting kit TMHK 39
Suitable for coupling size OKC 500 - OKC 600

Contents
1 x THAP 030E/SK1 Air-driven pump set
1 x 729147A Return hose
3 x 226400 E Injector with spares

Weight 38,6 kg (85 lb)

Note: Shipboard or infrequent use
 
  

TMHK 40

OK Coupling mounting and dismounting kit TMHK 40
Suitable for coupling size OKC 500 and larger

Contents
1 x THAP 030E/SK1 Air-driven pump set
1 x THAP 300E Air-driven injector
1 x 729147A Return hose
2 x 226400 E Injector with spares

Weight 84 kg (185 lb)

Note: Shipboard or infrequent use
 
  

TMHK 41

OK Coupling mounting and dismounting kit TMHK 41
Suitable for coupling size OKC 500 and larger

Contents
1 x THAP 030E/SK1 Air-driven pump set
3 x THAP 300E Air-driven injector
1 x 729147A Return hose

Weight 136 kg (300 lb)

Note: Shipyard or frequent use
 
  
SKF logo