MEA 14B

VK equipment is used to determine vibration and waviness in bearings and components following their manufacture.

With VK equipment, a pickup is placed in contact with the bearing or component, and electronic equipment then measures the vibration. The MEA 14B can carry out calibrations on any digital VK equipment. The MEA 14B is capable of three types of calibration:
  • pickup calibration
  • instrument calibration
  • calibration of the pickup together with the electronics (as an option, filter calibration is also possible).
The VK calibration unit MEA 14B is designed to meet the highest possible requirements applicable to modern equipment, including a high level of accuracy, user-friendliness, and all necessary features.

MEA 14B

SKF logo